Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0701_851 - Cinch Connectivity Solutions
Bill of material
142-0701-851
PN
Part Number
142-0701-851
DESC
Description
SMA Jack, End Launch, Tab Contact
TS
Termination Style
Receptacle
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
End Launch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D