Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_0791_811 - Cinch Connectivity Solutions
Bill of material
142-0791-811
PN
Part Number
142-0791-811
DESC
Description
SMA Jack, Self Fixture End Launch, Tab Contact
TS
Termination Style
Receptacle
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
End Launch
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D