Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1429440000 - THM WO 15/70 WS
Bill of material
Weidmueller 1429440000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1429440000
MANUTYPEDESC
Manufacturer Type Description
THM WO 15/70 WS
DESCSHORT
Short Description
Cable coding system, 9.6 - 12.7 mm, 70 mm, Polyester film, white
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118233872
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
12.700 mm
AAG340
label space present
Yes
BAA351
color
white
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
120 mm
BAC708
Min. diameter of conductors
0.750 mm
BAC732
Min. cable diameter
9.600 mm
BAD656
Without halogens
Yes
BAG640
Assembly type
Miscellaneous
AAF040
Mass
0.112 kg
BAB577
depth
0.025 mm
BAA020
height
15 mm
BAF016
width
30 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D