Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1429910000 - THM UR20 GE
Bill of material
Weidmueller 1429910000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1429910000
MANUTYPEDESC
Manufacturer Type Description
THM UR20 GE
DESCSHORT
Short Description
Device marking, 8 mm, Vinyl film, yellow
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118234787
MANUNAME
Manufacturer Name
Weidmueller Group
BAC140
Combustibility class
HB
BAD656
Without halogens
No
AAF040
Mass
0.327 kg
BAB577
depth
0.3 mm
BAA020
height
89.5 mm
BAF016
width
8.6 mm
AAD931
customs tariff number (TARIC)
39202021
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D