Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1456570000 - RSMS-8H 24V+ 1CO Z
Bill of material
Weidmueller 1456570000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1456570000
MANUTYPEDESC
Manufacturer Type Description
RSMS-8H 24V+ 1CO Z
DESCSHORT
Short Description
Interface module with relais, RSS, LM3RZF 5.08, Tension-clamp connection, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole plug, 24 V DC ± 10%, 7.1 mA
GTIN
4050118263053
MANUNAME
Manufacturer Name
Weidmueller Group
AAB418
Design of the electrical connection (head 1)
Spring pulley connection
AAM488
type of electrical connection, control side
spring-cage connection
AAT080
Pole number
20
BAA020
height
109 mm
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
BAB577
depth
61 mm
BAF016
width
72 mm
BAH005
rated voltage
250 V
AAF040
Mass
0.217 kg
AAD931
customs tariff number (TARIC)
85364900
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D