Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1461870000 - CP A WALLADAPTER 30 MM
Bill of material
Weidmueller 1461870000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1461870000
MANUTYPEDESC
Manufacturer Type Description
CP A WALLADAPTER 30 MM
DESCSHORT
Short Description
Fixation (power supply)
DESCLONG
Long Description
Simple and fast installation of switched-mode power supplies with associated fastening systems.
GTIN
4050118268225
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
180 mm
BAB577
depth
3 mm
BAF016
width
30 mm
AAF040
Mass
0.115 kg
AAD931
customs tariff number (TARIC)
73269098
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D