Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1463530000 - TIA SUBD 15S
Bill of material
Weidmueller 1463530000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1463530000
MANUTYPEDESC
Manufacturer Type Description
TIA SUBD 15S
DESCSHORT
Short Description
Interface adapter (relay) Sub-D, 15-pole, DIN 41652 / IEC 60807, 24 V DC, 125 mA
DESCLONG
Long Description
Plug-in adapters are an accessory for enabling pre-assembled standard cables to be used with the connections of the relay modules. This significantly reduces throughput times in panel building.
GTIN
4050118323542
MANUNAME
Manufacturer Name
Weidmueller Group
BAA295
Degree of soiling
2
AAF040
Mass
0.053 kg
BAB577
depth
42.8 mm
BAA020
height
51.399 mm
BAF016
width
51.2 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D