Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1463550000 - TIAL F20
Bill of material
Weidmueller 1463550000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1463550000
MANUTYPEDESC
Manufacturer Type Description
TIAL F20
DESCSHORT
Short Description
Interface adapter (relay) 20-pole plug according to DIN EN 60603-13, long locking lever, 24 V DC, 60 mA
DESCLONG
Long Description
Plug-in adapters are an accessory for enabling pre-assembled standard cables to be used with the connections of the relay modules. This significantly reduces throughput times in panel building.
GTIN
4050118331783
MANUNAME
Manufacturer Name
Weidmueller Group
BAA295
Degree of soiling
2
AAF040
Mass
0.088 kg
BAB577
depth
42.8 mm
BAA020
height
61.85 mm
BAF016
width
102.4 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D