Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1463880000 - CC-M 27/18 2X3 ST
Bill of material
Weidmueller 1463880000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1463880000
MANUTYPEDESC
Manufacturer Type Description
CC-M 27/18 2X3 ST
DESCSHORT
Short Description
Device marking, 18 mm, Stainless steel 1.4301, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118270044
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.002 kg
BAB577
depth
0.5 mm
BAA020
height
18 mm
BAF016
width
26.8 mm
AAD931
customs tariff number (TARIC)
83100000
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D