Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1467940000 - SAIE-M12B-3+PE-S-0.2U-M16
明細表
Weidmueller 1467940000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1467940000
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12B-3+PE-S-0.2U-M16
DESCSHORT
Description short
圆形插头,内装式(带电缆), M12, 回路数: 4, 0.2 m, 电缆接头: M 16
DESCLONG
Description long
用于安装的圆形插头。连接有电缆。
GTIN
GTIN-Code
4050118273601
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB378
Type of plug-in contact, outside
Female (socket)
AAB380
Type of plug-in contact, inside
Female (socket)
AAB396
Design of housing surface
Uncoated
AAB733
Cable length
0.200 m
AAC044
With thread
Yes
AAC049
PE connection present
No
AAC076
Coding (head 1)
S-Coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
12 A
AAS496
Screw-in thread
M12
BAB392
certificate/approval
CURUS
BAC461
material of housing
Zink print cast
BAH005
rated voltage
630 V
AAF040
Mass
0.025 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D