Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
147-0701-281
Bill of material
147-0701-281
PN
Part Number
147-0701-281
DESC
Description
2.4mm Jack, 45 Degree, PCB Mount
TYPE
Type
45 Degree PCB
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
BS
Body Style
45 Degree Angle
GENDER
Gender
Jack
BM
Body Material
Beryllium Copper
MAXFREQ
Max Frequency
50 GHz
IMPEDANCE
Impedance
50 Ohm
MS
Mounting Style
PCB Mount
BP
Body Plating
Gold
CP
Contact Plating
Gold
Recommendations
Loading ...
Download CAD models
Previews
3D
2D