Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1473460000 - SAI-ADAPT-M8/M12 3P
Bill of material
Weidmueller 1473460000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1473460000
MANUTYPEDESC
Manufacturer Type Description
SAI-ADAPT-M8/M12 3P
DESCSHORT
Short Description
Sensor-actuator adaptor, Number of poles: 3, Coding: M12 = A, M8 = none, M8 / M12, 24 V
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4050118279696
MANUNAME
Manufacturer Name
Weidmueller Group
AAC076
Coding (head 1)
without
AAC108
Degree of protection (IP), mounted
IP67
BAA295
Degree of soiling
3
BAB392
certificate/approval
CE
AAF040
Mass
0.015 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D