Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1474360000 - CC-M 58/35 2X3 ST SDR
Bill of material
Weidmueller 1474360000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1474360000
MANUTYPEDESC
Manufacturer Type Description
CC-M 58/35 2X3 ST SDR
DESCSHORT
Short Description
Device marking, 34.8 mm, Printed characters: Based on customer requirements (Please send M-Print PRO file) Micro-etched stainless steel 1.4301 (ST) Stainless steel 1.4301, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118290776
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
58 mm
BAB577
depth
0.500 mm
BAB664
material
stainless steel - 1.4301
BAF016
width
34.800 mm
AAF040
Mass
0.017 kg
AAD931
customs tariff number (TARIC)
83100000
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D