Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
148-0701-241
Bill of material
148-0701-241
PN
Part Number
148-0701-241
DESC
Description
1.85mm Jack, PCB End Launch,Through Hole Solder, Round Body, Contact 0.012"
TYPE
Type
Standard
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
BS
Body Style
Straight
GENDER
Gender
Jack
BM
Body Material
Beryllium Copper
MAXFREQ
Max Frequency
67 GHz
IMPEDANCE
Impedance
50 Ohm
MS
Mounting Style
End Launch, Thru-hole
BP
Body Plating
Gold
CP
Contact Plating
Gold
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D