Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1485880000 - TSCH 5
Bill of material
Weidmueller 1485880000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1485880000
MANUTYPEDESC
Manufacturer Type Description
TSCH 5
DESCSHORT
Short Description
Small partition (terminal) PA 66/6, grey, Continuous operating temp., max.: 120 °C
DESCLONG
Long Description
In the case of terminal blocks up to a terminal width of max. 12 mm, you can retroactively insert small partitions between cross-connections or sockets.
GTIN
4050118315394
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Small partition (terminal)
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D