Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1495070000 - KRN-M5/-1,5
Bill of material
Weidmueller 1495070000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1495070000
MANUTYPEDESC
Manufacturer Type Description
KRN-M5/-1,5
DESCSHORT
Short Description
Standard tubular cable lug for CU-conductor, Euro series, standard, 1 mm²- 1.5 mm², M 5
DESCLONG
Long Description
Copper tubular cable lug for connecting copper conductors. Crimping or pressing the cable lug protects the conductor and enables permanently stable electrical connections.
GTIN
4050118304565
MANUNAME
Manufacturer Name
Weidmueller Group
AAG288
slender flange model
No
BAD383
Insulation present
No
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D