Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Weidmüller
Descrizione
1498700000 - HDC HSB 6 MS
Lista materiale
Weidmueller 1498700000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1498700000
MANUTYPEDESC
Manufacturer Type Description
HDC HSB 6 MS
DESCSHORT
Description short
Inserto di contatto (Connettori a innesto industriali) Maschio, 400 V, 35 A, Numero di poli: 6, Collegamento a vite, Grandezza: 6
DESCLONG
Description long
Inserto per connettori industriali, composto da elemento di contatto e corpo isolante.
GTIN
GTIN-Code
4008190035136
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB499
Rated surge voltage
6 kV
AAB754
Contact design
male
AAB755
Contact insert without contact
No
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
AAB789
max. connectable conductor cross-section multiple wire
6 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
35 A
AAK496
Electro Material
AAS458
Conductor connection method
Screw connection
AAT080
Pole number
6
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; CURUS; EAC
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
6 mm²
BAC677
Max. line cross section, rigid
6 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAH005
rated voltage
400 V
AAF040
Mass
0.082 kg
BAB577
depth
34.15 mm
BAA020
height
84.266 mm
BAF016
width
33.95 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
2D