Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
15 way S Cup Female ferrite Wout
Bill of material
HARTING 09642117800
MANUID
Product number of the Manufacturer
09642117800
PREVIEW
Preview
DESCSHORT
Short Description
Connector, Solder cup termination, Rated current: ‌3 A, Female, Size: D-Sub 2, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter
DESCLONG
Long Description
Connector, Solder cup termination, Rated current: ‌3 A, Female, Size: D-Sub 2, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter, Contacts: 15, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
15 way S Cup Female ferrite Wout
SUPPLIERALTNO
Alternative product number
09 64 211 7800
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
57
AAO742
Brand
D-Sub
AAT080
Pole number
15
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D