Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1502, 1502-Black-FB - T-Slotted Profile - 15 Series
Bill of material
1502-145
PN
Part No.
1502-145
SERIES
Series
1502
MAT
Material
6105-T5 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
.9902 lbs.
MIX
Moment of Inertia IX
.1660 Inch^4
MIY
Moment of Inertia IY
.1730 Inch^4
EA
Estimated Area
.8507 sqin
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D