Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1507110000 - TM 206/23 V0
Bill of material
Weidmueller 1507110000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1507110000
MANUTYPEDESC
Manufacturer Type Description
TM 206/23 V0
DESCSHORT
Short Description
Cable coding system, 14 - 22 mm, 18 mm, PVC, Transparent
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118315486
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
22 mm
AAG340
label space present
Yes
BAA351
color
Transparent
BAB664
material
Plastic
BAC140
Combustibility class
V0
BAC624
Max. diameter of conductors
120 mm
BAC708
Min. diameter of conductors
35 mm
BAC732
Min. cable diameter
14 mm
AAF040
Mass
0.002 kg
BAB577
depth
22.500 mm
BAA020
height
23 mm
BAF016
width
20 mm
AAD931
customs tariff number (TARIC)
39234090
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D