Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1514030000 - APGTB 2.5 FT 4C/2
Kusovník
Weidmueller 1514030000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1514030000
MANUTYPEDESC
Manufacturer Type Description
APGTB 2.5 FT 4C/2
DESCSHORT
Description short
Průchozí svorkovnice, PUSH IN, 2.5 mm², 800 V, 24 A, Počet připojení: 4
DESCLONG
Description long
Svorkovnice pro připojování nebo spojování vodičů s permanentně zajištěným kontaktem. Kalená ocel odolává mechanickým silám, pocínovaná měď zajišťuje špičkovou vodivost.
GTIN
GTIN-Code
4050118321401
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC820
Min. operating temperature
-60 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
24 A
AAP403
Number of contact points per level
4
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
24 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAC034
Connection type
Push-in connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Plug-in connection
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD123
Levels internally bridged
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
800 V
AAF040
Mass
0.010 kg
BAB577
depth
36.15 mm
BAA020
height
86.136 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D