Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1530-S, 1530-S-Black,1530-S-Black-FB - T-Slotted Profile - 15 Series
Bill of material
1530-S-145
PN
Part No.
1530-S-145
SERIES
Series
1530-S
MAT
Material
6105-T5 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
2.3850 lbs.
MIX
Moment of Inertia IX
1.8127 Inch^4
MIY
Moment of Inertia IY
0.4957 Inch^4
EA
Estimated Area
2.0490 sqin
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D