Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1534117 - Inclinometer, For Use in Vehicle Electrical Systems
Bill of material
1534117
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1534117
DESCSHORT
Short Description
Inclinometer, For Use in Vehicle Electrical Systems
DESCLONG
Long Description
Inclinometer, For Use in Vehicle Electrical Systems, Operating voltage 7…30 VDC, Rectangular, plastic, PA12-GF30, Status display via LEDs, Parameterizable filter functions for different applications, Parameterizable via teach pin, Acceleration function ± 2 g, measuring range adjustable, For vehicle electrical systems, 12 V and 24 V, Increased interference immunity 30V/m following the e1 type approval, Immune to conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11), Extended temperature range, High protection class IP68/IP69K, 7 … 30 VDC supply voltage when using the analog outputs, 10 … 30 VDC supply voltage when using the switching outputs, Programmable current and voltage output functions, All functions programmable via IO-Link / PACTware, NC or NO switch functions, available as NPN or PNP version, Process value for x and y-axis in the 16-bit IO-Link telegram, M12 x 1 male, 8-pin, Adapter cable RKC8.301T-1,5-RSC4T/TX320 required for IO-Link communication
EAN
4047101281989
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
B2N360-Q42-E2LIUPN8X2-H1181/S97
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D