Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1534410000 - POK MOPL 2525 MINI
明細表
Weidmueller 1534410000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1534410000
MANUTYPEDESC
Manufacturer Type Description
POK MOPL 2525 MINI
DESCSHORT
Description short
安装板(外壳), Klippon POK (聚酯纤维空接线盒) 238 x 203 x 1.5 mm, 不锈钢板,镀锌, 经镀锌处理的, 银色
DESCLONG
Description long
用于在外壳内安装端子导轨或电气设备的安装板。
GTIN
GTIN-Code
4050118338232
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAF567
type of surface treatment
galvanized
AAG076
punching present
Yes
BAA020
height
203 mm
BAB664
material
Steel
BAF016
width
238 mm
BAF785
Surface
Galvanized
AAF040
Mass
0.570 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D