Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1536620 - Linear Position Sensor, For Analog Monitoring of Pneumatic Cylinders
Bill of material
1536620
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1536620
DESCSHORT
Short Description
Linear Position Sensor, For Analog Monitoring of Pneumatic Cylinders
DESCLONG
Long Description
Linear Position Sensor, For Analog Monitoring of Pneumatic Cylinders, Operating voltage 15…30 VDC, Measuring range 45 mm, Cable length 0.3 m, Plastic, PA12‐GF30, For direct mounting on pneumatic T-groove cylinders, Magnetic field status displayed via two LEDs, Measured value storage, Hardly affected by external magnetic fields, 4-wire, 15…30 VDC, 0…10 V and 4…20 mA, Pigtail with male end, M8 x 1
EAN
4047101200485
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
WIM45-UNTL-LIU5X2-0.3-PSG4M
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D