Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1536632 - Magnetically Actuated Linear Position Sensor
Bill of material
1536632
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1536632
DESCSHORT
Short Description
Magnetically Actuated Linear Position Sensor
DESCLONG
Long Description
Magnetically Actuated Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 160 mm, Rectangular, aluminium / plastic, Many mounting possibilities, Measuring range indication via LED, Immune to external magnetic fields, Extremely short blind zones, 4-wire, 15…30 VDC, Analog output, 0…10 V and 4…20 mA, Male connector, M12 x 1
EAN
4047101200553
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
WIM160-Q25L-LIU5X2-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D