Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1543490000 - SAI-WDF 8P M12 M16
Bill of material
Weidmueller 1543490000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1543490000
MANUTYPEDESC
Manufacturer Type Description
SAI-WDF 8P M12 M16
DESCSHORT
Short Description
Sensor-actuator adaptor, Number of poles: 8, Coding: A, M12, 30 V
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4050118348170
MANUNAME
Manufacturer Name
Weidmueller Group
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
1.500 A
BAA295
Degree of soiling
3
BAD993
shielded
Yes
AAF040
Mass
0.024 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D