Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
1545-LS, 1545-LS-Black-FB - T-Slotted Profile - 15 Series
Bill of material
1545-LS-145
PN
Part No.
1545-LS-145
SERIES
Series
15
MAT
Material
6005A-T61 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
.242 LB/IN^2 lbs.
MIX
Moment of Inertia IX
IX=4.4732 CM^4 Inch^4
MIY
Moment of Inertia IY
IY=0.6251 CD^4 Inch^4
EA
Estimated Area
2.492 IN^2 sqin
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D