Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1547490000 - EBB 25-50/16
Bill of material
Weidmueller 1547490000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1547490000
MANUTYPEDESC
Manufacturer Type Description
EBB 25-50/16
DESCSHORT
Short Description
Potential distributor terminal, Screw connection, Number of connections: 3, Brass coloured
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118387438
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
BAA020
height
45.500 mm
BAA351
color
brass-/gold-colored
BAB577
depth
24 mm
BAC034
Connection type
Screw connection
BAC676
Max. line cross section, flexible
50 mm²
BAC739
Min. line cross section, flexible
10 mm²
BAF016
width
20 mm
AAF040
Mass
0.122 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D