Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1547500000 - JB 25-50
Bill of material
Weidmueller 1547500000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1547500000
MANUTYPEDESC
Manufacturer Type Description
JB 25-50
DESCSHORT
Short Description
Potential distributor terminal, Screw connection, Number of connections: 2, Brass coloured
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118387445
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
32 mm
BAA351
color
brass-/gold-colored
BAB577
depth
24 mm
BAC034
Connection type
Screw connection
BAC676
Max. line cross section, flexible
50 mm²
BAC739
Min. line cross section, flexible
10 mm²
BAF016
width
33 mm
AAF040
Mass
0.135 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D