Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1548460000 - WDU 2.5 NUC
Bill of material
Weidmueller 1548460000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1548460000
MANUTYPEDESC
Manufacturer Type Description
WDU 2.5 NUC
DESCSHORT
Short Description
Feed-through terminal block, 2.5 mm²
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118353884
MANUNAME
Manufacturer Name
Weidmueller Group
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
AAF040
Mass
0.008 kg
BAB577
depth
46.250 mm
BAA020
height
60 mm
BAF016
width
5.100 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D