Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1561720000 - WPD 202 4X35/4X25 BN
Bill of material
Weidmueller 1561720000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1561720000
MANUTYPEDESC
Manufacturer Type Description
WPD 202 4X35/4X25 BN
DESCSHORT
Short Description
Potential distributor terminal, Screw connection, 1000 V, 202 A, Number of poles: 2, brown
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118366907
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
202 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
202 A
BAA351
color
brown
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.184 kg
BAB577
depth
49.162 mm
BAA020
height
55.4 mm
BAF016
width
50.008 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D