Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1561750000 - WPD 501 2X25/2X16 5XGY
Bill of material
Weidmueller 1561750000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1561750000
MANUTYPEDESC
Manufacturer Type Description
WPD 501 2X25/2X16 5XGY
DESCSHORT
Short Description
Potential distributor terminal, Screw connection, 1000, 152 A, Number of poles: 5, Light Grey
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118366556
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
152 A
AAP403
Number of contact points per level
10
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
152 A
BAA351
color
gray
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.342 kg
BAB577
depth
49.421 mm
BAA020
height
55.65 mm
BAF016
width
88.802 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D