Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1561800000 - WPD 401 2X25/2X16 4XGY
Bill of material
Weidmueller 1561800000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1561800000
MANUTYPEDESC
Manufacturer Type Description
WPD 401 2X25/2X16 4XGY
DESCSHORT
Short Description
Potential distributor terminal, Screw connection, 1000, 152 A, Number of poles: 4, Light Grey
DESCLONG
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118366549
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
152 A
AAP403
Number of contact points per level
8
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
152 A
BAA351
color
gray
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.271 kg
BAB577
depth
49.757 mm
BAA020
height
55.65 mm
BAF016
width
81.23 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D