Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1561930000 - WPD 100 2X25/6X10 GN
Kusovník
Weidmueller 1561930000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1561930000
MANUTYPEDESC
Manufacturer Type Description
WPD 100 2X25/6X10 GN
DESCSHORT
Description short
Svorka k rozvádění napájení, Šroubové připojení, 25, 1000 V, 101 A, Počet pólů: 1, Zelená
DESCLONG
Description long
Svorkovnice pro distribuci potenciálu. S vysokou kontaktní hustotou.
GTIN
GTIN-Code
4050118367300
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
130 °C
AAF726
rated current
101 A
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
101 A
BAA351
color
green
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
No
BAH005
rated voltage
1000 V
AAF040
Mass
0.102 kg
BAB577
depth
49.029 mm
BAA020
height
55.4 mm
BAF016
width
30.06 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D