Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1567660000 - TS35X7.5 ST STB 2.1 STB 3
Bill of material
Weidmueller 1567660000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1567660000
MANUTYPEDESC
Manufacturer Type Description
TS35X7.5 ST STB 2.1 STB 3
DESCSHORT
Short Description
Terminal rail, without slot, Terminal rails, 35 x 7.5 x 150 mm, Steel, galvanic zinc plated and passivated
DESCLONG
Long Description
Metal profile rail for holding electrical equipment. The terminal rail is mounted in a housing, terminal box, on a panel or similar device.
GTIN
4008190084868
MANUNAME
Manufacturer Name
Weidmueller Group
AAG011
thickness of material
1 mm
AAO740
Hole, form of
without
BAA018
length
150 mm
BAB664
material
Steel
BAB888
Design
Top-hat rail 35/7,5 mm
BAE496
min. thickness
1 mm
BAF785
Surface
galvanic/electrolytic zinc plated
AAF040
Mass
0.002 kg
BAA020
height
35 mm
BAF016
width
150 mm
AAD931
customs tariff number (TARIC)
72166190
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D