Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1582510000 - CS1,6HD R 18-16 AU I3,5
Bill of material
Weidmueller 1582510000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1582510000
MANUTYPEDESC
Manufacturer Type Description
CS1,6HD R 18-16 AU I3,5
DESCSHORT
Short Description
Contact (industry plug-in connectors) Pin, HD, 1.5 mm², 1.6 mm, punched
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4008190021382
MANUNAME
Manufacturer Name
Weidmueller Group
AAB530
Diameter of the contact
1.600 mm
AAB754
Contact design
Pin
AAB785
max. connectable conductor cross-section
1.500 mm²
AAB935
min. connectable conductor cross-section
0.750 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Gold
AAF726
rated current
10 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
Punched
AAB202
Insulation stripped length
7.5 mm
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D