Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590006 - Inductive Linear Position Sensor
Bill of material
1590006
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1590006
DESCSHORT
Short Description
Inductive Linear Position Sensor
DESCLONG
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 600 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, LED indicates measuring range, Immune to electromagnetic interference, Extremely short blind zones, Resolution, 12-bit, 4‐wire, 15…30 VDC, Analog output, Programmable measuring range, 0…10 V and 4…20 mA, M12 × 1 male, 5-pin
EAN
4047101227284
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LI600P0-Q25LM0-LIU5X3-H1151
L
Housing length
658 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D