Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1590011 - Inductive Linear Position Sensor
Bill of material
1590011
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1590011
DESCSHORT
Short Description
Inductive Linear Position Sensor
DESCLONG
Long Description
Inductive Linear Position Sensor, Operating voltage 15…30 VDC, Measuring range 300 mm, Rectangular, aluminium / plastic, Versatile mounting possibilities, Measuring range indicated via LED, Immune to electromagnetic interferences., Extremely short blind zones, Resolution 0,001 mm, 15…30 VDC, Male M12 x 1, 8-pin, SSI output, 25 bit, Gray-coded, SSI clock rate: 62.5 kHz … 1 MHz
EAN
4047101227239
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
LI300P0-Q25LM0-ESG25X3-H1181
L
Housing length
358 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D