Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1592810000 - KLBUE 4-13.5
Bill of material
Weidmueller 1592810000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1592810000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 4-13.5
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 20.00, Cable diameter, max.: 13.5 mm, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4008190182250
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
13.500 mm
AAC033
min. permissible cable diameter
13.500 mm
BAD124
Explosion tested design (EEx e)
Yes
AAF040
Mass
0.015 kg
BAB577
depth
31.45 mm
BAA020
height
22 mm
BAF016
width
20.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D