Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
16 - Semi-Pneumatic (to 350 lb/ea)
Bill of material
16SN06227S
PN
Part Number
16SN06227S
SER
Series
16 Semi-Pneumatic Series
MO
Fastening Type
SIZE
Fastening Size
4-1/2" x 4''
TT
Wheel Type
Black Pneumatic
D
Wheel Diameter
Inch
W
Tread Width
1.87 Inch
BR
Brake Type
SLO
Swivel Lock
WB
Tread Width
CAP
Capacity
200 lbs
H
Mount Height
7 3/8 Inch
SL
Swivel Lead
1 3/4 Inch
R
Swivel Radius
4.8500 Inch
WEIGHT
Weight
6 1/4 lbs
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
情報
2D