Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1601740000 - HDC HD 64 FC
明細表
Weidmueller 1601740000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1601740000
MANUTYPEDESC
Manufacturer Type Description
HDC HD 64 FC
DESCSHORT
Description short
触点插芯(工业插拔式连接器), 插座, 250 V, 10 A, 回路数: 64, 冷压联接, 产品外形尺寸: 8
DESCLONG
Description long
用于工业插拔式联接器的插芯,包括接触元件和绝缘体。
GTIN
GTIN-Code
4008190001193
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm²
AAC049
PE connection present
Yes
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
10 A
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
64
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; EAC
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
2.500 mm²
BAC677
Max. line cross section, rigid
2.500 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAH005
rated voltage
250 V
AAF040
Mass
0.079 kg
BAB577
depth
34.8 mm
BAA020
height
110.5 mm
BAF016
width
33.9 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D