Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1613271 - Catch
Bill of material
16-1-3271
PREVIEW
REF
Reference
16-1-3271
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
97 mm
B
39 mm
WEIGHT
weight
100 g
FORCE
strength
8kg
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25691-catch.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D