Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Pinet
Description
1613639 - Strikes for latches with dimension A = 35, 50 and 70 mm
Bill of material
16-1-3639
PREVIEW
REF
Reference
16-1-3639
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
68.5 mm
B
22 mm
C
2 mm
D
21 mm
H
21 mm
G
43.5 mm
WEIGHT
weight
32 g
S
7 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26046-strikes-for-latches-with-dimension-a-35-50-and-70-mm.html
Recomendaciones
No recommendations available.
Descarga de modelos CAD
Previews
3D
Dimensión
2D