Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1614236 - Strike for part number 16-1-4231
Bill of material
16-1-4236
PREVIEW
REF
Reference
16-1-4236
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
67 mm
B
57.9 mm
WEIGHT
weight
35 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30193-strike-for-part-number-16-1-4231.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D