Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1619017 - Padlockable rotary toggle latches
Bill of material
16-1-9017
PREVIEW
REF
Reference
16-1-9017
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
64 mm
B
38 mm
C
24 mm
NOTE
Note
with strike
WEIGHT
weight
60 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30186-padlockable-rotary-toggle-latches.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D