Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1621737 - CA-0000000AD00
Bill of material
PHOENIX CONTACT 1621737
MANUID
Product number of the Manufacturer
1621737
DESCSHORT
Short Description
Device connector front mounting
DESCLONG
Long Description
Device connector front mounting, series: RC, angled rotatable, for standard and SPEEDCON interlock, M23, Axial O-ring, 4x Ø 3.2, shielded: yes
MANUTYPEDESC
Manufacturer Type Description
CA-0000000AD00
PREVIEW
Preview
INTNO
International product number
4055626000541
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
AAF040
net weight
0.120 kg
AAB382
Type of accessory
Device connector front mounting
AAO663
GTIN
4055626000541
AAW338
Manufacturer product designation
Device connector front mounting
AAU734
Manufacturer product description
Device connector front mounting, series: RC, angled rotatable, for standard and SPEEDCON interlock, M23, Axial O-ring, 4x Ø 3.2, shielded: yes
AAO057
Product type
CA-0000000AD00
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part