Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1631920000 - ESO 5 S DIN A4 WS
Bill of material
Weidmueller 1631920000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1631920000
MANUTYPEDESC
Manufacturer Type Description
ESO 5 S DIN A4 WS
DESCSHORT
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190206673
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
7 mm
BAA351
color
white
BAB664
material
Paper
AAF040
Mass
0.011 kg
BAB577
depth
0.2 mm
BAA020
height
39.75 mm
BAF016
width
6.750 mm
AAD931
customs tariff number (TARIC)
48219090
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D