Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1650370000 - ZVL 1.5 BR
Bill of material
Weidmueller 1650370000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1650370000
MANUTYPEDESC
Manufacturer Type Description
ZVL 1.5 BR
DESCSHORT
Short Description
Plug (terminal) Tension-clamp connection, 1.5 mm², 250 V, 17.5 A, Number of poles: 1, brown
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4008190297558
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D