Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1650600000 - HDC HD 8 FC
Bill of material
Weidmueller 1650600000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1650600000
MANUTYPEDESC
Manufacturer Type Description
HDC HD 8 FC
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Female, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4008190870959
MANUNAME
Manufacturer Name
Weidmueller Group
AAB499
Rated surge voltage
4 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
2.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.140 mm²
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
10 A
AAK496
Electro Material
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
8
BAA295
Degree of soiling
3
BAB392
certificate/approval
CSA; CURUS; DETNORVER; EAC; VDE
BAC140
Combustibility class
V0
BAH005
rated voltage
50 V
AAF040
Mass
0.010 kg
BAB577
depth
33.3 mm
BAA020
height
21.009 mm
BAF016
width
20.95 mm
AAD931
customs tariff number (TARIC)
85472000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D